Telescoping Strut Replacement, Retrofit

Manufacturer nVent CADDY
Description Telescoping Strut Replacement, Retrofit, 3/8" (M10) Rod
Part Number TSR1220R
Brand CADDY
Material Steel
Finish Pregalvanized
Article Number 366594
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 TSR1220R Telescoping Strut Replacement, Retrofit, 3/8" (M10) Rod Full Details CADDY Steel Pregalvanized 366594
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Slotted ends allow the bracket to be installed with four nVent CADDY SN Nuts on threaded rod above an existing trapeze, saving contractor time and limiting building downtime​
  • Telescopes to the desired length and is locked in place by snapping closed a
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.