Telescoping Strut Replacement

Manufacturer nVent CADDY
Description Telescoping Strut Replacement, 3/8" Rod
Part Number TSR1220
Brand CADDY
Material Steel
Finish Pregalvanized
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 TSR1220 Telescoping Strut Replacement, 3/8" Rod Full Details CADDY Steel Pregalvanized
2 TSR122025 Telescoping Strut Replacement, 1/4" Rod Full Details CADDY Steel Pregalvanized
3 TSR3050M8 Telescoping Strut Replacement, M8 Rod Full Details CADDY Steel Pregalvanized 366591
4 TSR3050M10 Telescoping Strut Replacement, M10 Rod Full Details CADDY Steel Pregalvanized 366592
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Captive threaded nuts enable fastening to threaded rod supports without loose parts
  • Telescopes to the desired length and is locked in place by snapping closed a spring retainer clip
  • Standard strut profile runs the entire length of the part, allowing
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.