Strut Beam Clip

Manufacturer nVent CADDY
Description Strut Beam Clip, Steel, HD, 0.63" Max (16 mm Max) Flange, 0.512" (13 mm) Hole
Part Number ZTA605
Brand CADDY
Material Steel
Finish Hot-Dip Galvanized
Article Number 388080
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 ZTA605 Strut Beam Clip, Steel, HD, 0.63" Max (16 mm Max) Flange, 0.512" (13 mm) Hole Full Details CADDY Steel Hot-Dip Galvanized 388080
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Beam Clip for clamping the open side of strut to a beam
  • Suitable for all strut channels
  • Requires installation in pairs
  • Structural attachment to beams to support nVent CADDY Eristrut
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.