Strut and Rod Beam Clamp

Manufacturer nVent CADDY
Description Strut and Rod Beam Clamp, Spring Steel, CADDY ARMOUR, M10 Rod, 1.97" Max (50 mm Max) Flange
Part Number STCB10M
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Article Number 181580
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 STCB10M Strut and Rod Beam Clamp, Spring Steel, CADDY ARMOUR, M10 Rod, 1.97" Max (50 mm Max) Flange Full Details CADDY Spring Steel nVent CADDY Armour 181580
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Multifunctional beam clamp suitable for strut channel or threaded rod
  • Bolt included
  • Requires installation in pairs
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.