nVent CADDY
By nVent CADDY

SOSR Stand Off Two Hole Strap for CPVC Pipe

SOSR Stand Off Two Hole Strap for CPVC Pipe

Manufacturer nVent CADDY
Description SOSR Stand Off Two Hole Strap for CPVC Pipe, 3/4" Pipe
Part Number SOSR075
Article Number 597805
Certifications UL; cUL
Finish Pregalvanized
Material Steel
E-Shop link https://www.nvent.com/caddy/products/efsSOSR075
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

  • Includes flared edges to protect piping
  • Rated for use with CPVC fire sprinkler pipe
  • Positions pipe 1-1/2" (38 mm) off the mounting surface eliminating the need for wooden spacer blocks
  • Can be mounted in both vertical and horizontal positions on concrete, steel and wood
  • Meets the UL® 203 stringent upward thrust requirement
  • UL® Listed as both a hanger and pipe restrainer
  • Complies with static load requirements of NFPA® 13
  • Includes mounting screws
  • Can be used with 3TW backing nut on composite wood joist installations

Contact the supplier

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    OH
    United States
    www.erico.com

Google Map