Snap Close Conduit to Rod/Wire Clip

Manufacturer nVent CADDY
Description Snap Close Conduit to Rod/Wire Clip, 1/2", 3/4" EMT, 0.709"–1.181" (18–30 mm) OD, 1/4" (M4, M6, M8) Rod, #12 (4.8 mm) Wire
Part Number 4Z34812M
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Certifications cUL, UL
Article Number 171060
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 4Z34812M Snap Close Conduit to Rod/Wire Clip, 1/2", 3/4" EMT, 0.709"–1.181" (18–30 mm) OD, 1/4" (M4, M6, M8) Rod, #12 (4.8 mm) Wire Full Details CADDY Spring Steel nVent CADDY Armour cUL, UL 171060
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Provides attachment of conduit and boxes
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.