Pipe Rod Stiffener

Manufacturer nVent CADDY
Description Pipe Rod Stiffener, 1" Brace Pipe, 25 mm Brace DN, 3/8", 1/2", 5/8" (M10, M12, M16) Rod
Part Number CSBRS1
Brand CADDY
Material Steel
Finish Electrogalvanized
Article Number 402207
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 CSBRS1 Pipe Rod Stiffener, 1" Brace Pipe, 25 mm Brace DN, 3/8", 1/2", 5/8" (M10, M12, M16) Rod Full Details CADDY Steel Electrogalvanized 402207
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • For use with Schedule 40 or Schedule 10 pipe
  • Secures pipe to threaded rod for stiffening
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.