nVent CADDY Rod Lock Beam Clamp

Manufacturer nVent CADDY
Description nVent CADDY Rod Lock Beam Clamp, M10 Rod, 0.12"–0.39" (3–10 mm) Flange
Part Number CRLBM10EG
Brand CADDY
Material Cast Iron
Finish Electrogalvanized
Certifications cUL, UL, VdS
Article Number 390002
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CRLBM10EG nVent CADDY Rod Lock Beam Clamp, M10 Rod, 0.12"–0.39" (3–10 mm) Flange Full Details CADDY Cast Iron Electrogalvanized cUL, UL, VdS 390002
2 CRLBM8EG nVent CADDY Rod Lock Beam Clamp, M8 Rod, 0.12"–0.39" (3–10 mm) Flange Full Details CADDY Cast Iron Electrogalvanized cUL, UL, VdS 390001
3 CRLB37EG nVent CADDY Rod Lock Beam Clamp, 3/8" Rod, 0.125"–0.375" (3–10 mm) Flange Full Details CADDY Cast Iron Electrogalvanized cUL, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Prefabricated assemblies easily lift and lock into place, helping to save time and money
  • Easy push-to-install design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position
  • Lock nut can be fing
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.