nVent CADDY Pyramid Step Over Bridge Turn Kit

Manufacturer nVent CADDY
Description nVent CADDY Pyramid Step Over Bridge Turn Kit, 39.4" (1,000 mm) Walkway Height
Part Number PCBH1000EU
Brand CADDY
Material Aluminum, Polypropylene, Polyethylene
Article Number 360622
Product selection
Selector Part Number Description FullDetails Brand Material Article Number
1 PCBH1000EU nVent CADDY Pyramid Step Over Bridge Turn Kit, 39.4" (1,000 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene 360622
2 PCBH1200EU nVent CADDY Pyramid Step Over Bridge Turn Kit, 47.2" (1,200 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene 360623
3 PCBH1400EU nVent CADDY Pyramid Step Over Bridge Turn Kit, 55.1" (1,400 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene 360624
4 PCBH600EU nVent CADDY Pyramid Step Over Bridge Turn Kit, 23.6" (600 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene 360619
5 PCBH800EU nVent CADDY Pyramid Step Over Bridge Turn Kit, 31.5" (800 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene 360621
Part Number
Description
FullDetails
Brand
Material
Article Number
Product Description
  • Turn bridges allow for configurations beyond a straight pathway, L , U or Z pathways can be created by using turn bridges
  • Interchangeable components are easily assembled yielding labor-saving and quick installations
  • nVent CADDY Pyramid bases p
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.