nVent CADDY
By nVent CADDY

nVent CADDY Cat HP J-Hook Tree, Flange Mount

nVent CADDY Cat HP J-Hook Tree, Flange Mount

Manufacturer nVent CADDY
Description nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 2 Tier
Part Number CAT32HPDFM2
Article Number 181036
Finish Pregalvanized
Material Steel
E-Shop link https://www.nvent.com/caddy/products/efsCAT32HPDFM2
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

  • Easy installation to beam flanges
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Ready to use out of the box, saving installation time and labor
  • Requires no screws, rivets or special tools for assembly
  • Single- or double-sided tree configurations provide multiple J-Hooks with one structural attachment
  • Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
  • Complies with EN 50174-2
  • Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569

Contact the supplier

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    OH
    United States
    www.erico.com

Google Map