nVent CADDY Cat HP J-Hook with Pedestal Clamp

Manufacturer nVent CADDY
Description nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1" (25 mm) dia, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal
Part Number CAT16HPCD1B
Brand CADDY
Material Steel
Finish Pregalvanized
Certifications cUL, UL
Article Number 181226
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT16HPCD1B nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1" (25 mm) dia, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal Full Details CADDY Steel Pregalvanized cUL, UL 181226
2 CAT32HPCD1B nVent CADDY Cat HP J-Hook with Pedestal Clamp, 2" (50 mm) dia, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal Full Details CADDY Steel Pregalvanized cUL, UL 181227
3 CAT48HPCD1B nVent CADDY Cat HP J-Hook with Pedestal Clamp, 3" (75 mm) dia, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal Full Details CADDY Steel Pregalvanized cUL, UL 181228
4 CAT64HPCD1B nVent CADDY Cat HP J-Hook with Pedestal Clamp, 4" (100 mm) dia, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal Full Details CADDY Steel Pregalvanized cUL, UL 181229
5 CAT21HPCD1B nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1 5/16" (33.3 mm) dia, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal Full Details CADDY Steel Pregalvanized cUL, UL 181247
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Easy installation to pedestals used under raised floors
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Provides superior fill capacity and load rating over most other non-co
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.