nVent CADDY Cat HP J-Hook with BC200 Beam Clamp

Manufacturer nVent CADDY
Description nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1" (25 mm) dia, 1/2" Max (16 mm Max) Flange
Part Number CAT16HPBC200
Brand CADDY
Material Steel
Finish Pregalvanized, Electrogalvanized
Certifications cUL, UL
Article Number 181014
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT16HPBC200 nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1" (25 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel Pregalvanized, Electrogalvanized cUL, UL 181014
2 CAT32HPBC200 nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 2" (50 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel Pregalvanized, Electrogalvanized cUL, UL 181015
3 CAT64HPBC200 nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 4" (100 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel Pregalvanized, Electrogalvanized cUL, UL 181016
4 CAT21HPBC200 nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1 5/16" (33.3 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel Pregalvanized, Electrogalvanized cUL, UL 181239
5 CAT48HPBC200 nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 3" (75 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel Pregalvanized, Electrogalvanized cUL, UL 181236
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Easy installation to beam flanges
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Provides superior fill capacity and load rating over most other non-continuous cable support
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.