nVent CADDY Cat HP J-Hook with BC Beam Clamp

Manufacturer nVent CADDY
Description nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1" (25 mm) dia, 1/2" Max (16 mm Max) Flange
Part Number CAT16HPBC
Brand CADDY
Material Steel, Spring Steel
Finish Pregalvanized, nVent CADDY Armour
Certifications cUL, UL
Article Number 181201
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT16HPBC nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1" (25 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel, Spring Steel Pregalvanized, nVent CADDY Armour cUL, UL 181201
2 CAT32HPBC nVent CADDY Cat HP J-Hook with BC Beam Clamp, 2" (50 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel, Spring Steel Pregalvanized, nVent CADDY Armour cUL, UL 181202
3 CAT48HPBC nVent CADDY Cat HP J-Hook with BC Beam Clamp, 3" (75 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel, Spring Steel Pregalvanized, nVent CADDY Armour cUL, UL 181203
4 CAT64HPBC nVent CADDY Cat HP J-Hook with BC Beam Clamp, 4" (100 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel, Spring Steel Pregalvanized, nVent CADDY Armour cUL, UL 181204
5 CAT21HPBC nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1 5/16" (33.3 mm) dia, 1/2" Max (16 mm Max) Flange Full Details CADDY Steel, Spring Steel Pregalvanized, nVent CADDY Armour cUL, UL 181238
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Easy installation to beam flanges
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Provides superior fill capacity and load rating over most other non-continuous cable support
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.