nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp

Manufacturer nVent CADDY
Description nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Round (19 mm Round) Pedestal
Part Number CATHPCD0B
Brand CADDY
Material Steel, Spring Steel
Finish Electrogalvanized, nVent CADDY Armour
Certifications cUL, UL
Article Number 181085
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CATHPCD0B nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Round (19 mm Round) Pedestal Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour cUL, UL 181085
2 CATHPCD1B nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Square, 7/8"-1 1/8" Round (19 mm Square, 22.2-28.5 mm Round) Pedestal Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour cUL, UL 181086
3 CATHPCD2.5B nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1" Square (25.4 mm Square) Pedestal Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour cUL, UL 181087
4 CATHPCD2B nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8" Square (22.2 mm Square) Pedestal Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour cUL, UL 181088
5 CATHPCD3B nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1 1/2" Round (38.1 mm Round) Pedestal Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour cUL, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Easy installation to pedestals used under raised floors
  • Requires no screws, rivets or special tools for assembly
  • J-Hooks feature bendable locking tabs that lock on to nVent CADDY Cat HP components to provide rigidity and stability
  • Link to J-Hooks
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.