nVent CADDY Cat HP J-Hook Angle Bracket

Manufacturer nVent CADDY
Description nVent CADDY Cat HP J-Hook Angle Bracket, 1/4" (7.2 mm) Hole
Part Number CATHPA4
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Certifications cUL, DIN 4102-12 abP, UL
Article Number 181066
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CATHPA4 nVent CADDY Cat HP J-Hook Angle Bracket, 1/4" (7.2 mm) Hole Full Details CADDY Spring Steel nVent CADDY Armour cUL, DIN 4102-12 abP, UL 181066
2 CATHPA6 nVent CADDY Cat HP J-Hook Angle Bracket, 3/8" (10.4 mm) Hole Full Details CADDY Spring Steel nVent CADDY Armour cUL, DIN 4102-12 abP, UL 181067
3 CATHPAN nVent CADDY Cat HP J-Hook Angle Bracket, 3/16" (4.7 mm) Hole Full Details CADDY Spring Steel nVent CADDY Armour cUL, DIN 4102-12 abP, UL 181065
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Ideal for attaching to threaded rod, concrete, steel or wood surfaces
  • Requires no screws, rivets or special tools for assembly
  • J-Hooks feature bendable locking tabs that lock on to nVent CADDY Cat HP components to provide rigidity and stability
  • Li
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.