nVent CADDY Cat CM U-Hook, Strut Mount

Manufacturer nVent CADDY
Description nVent CADDY Cat CM U-Hook, Strut Mount, 8" (203 mm)
Part Number CAT200CM
Brand CADDY
Material Steel
Finish Electrogalvanized
Certifications cUL, UL
Article Number 181982
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT200CM nVent CADDY Cat CM U-Hook, Strut Mount, 8" (203 mm) Full Details CADDY Steel Electrogalvanized cUL, UL 181982
2 CAT300CM nVent CADDY Cat CM U-Hook, Strut Mount, 12" (304 mm) Full Details CADDY Steel Electrogalvanized cUL, UL 181984
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Integrated quick-attach T-nut allows U-Hooks to be quickly mounted to strut
  • System offers a convenient pathway for wires and c
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.