nVent CADDY Cat 600WM Wall Mount Vertical Cable Support

Manufacturer nVent CADDY
Description nVent CADDY Cat 600WM Wall Mount Vertical Cable Support
Part Number CAT600WM
Brand CADDY
Material Steel
Finish Electrogalvanized
Certifications cUL, UL
Article Number 181940
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT600WM nVent CADDY Cat 600WM Wall Mount Vertical Cable Support Full Details CADDY Steel Electrogalvanized cUL, UL 181940
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Makes vertical cable pulling easier - locking mechanism opens during pull and re-engages when cable is released
  • Accepts wide range of cable sizes: (75) 4-pair UTP Cat 5e, (47) Cat 6, (10) 25-pair UTP, (1) each 100-pair through 600-pair
  • Rounded edges
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.