nVent CADDY Cat 425 Wall Mount Adjustable Cable Support

Manufacturer nVent CADDY
Description nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4", 6" (100 mm, 150 mm) dia
Part Number CAT425WM
Brand CADDY
Material Steel, Polyethylene
Finish Electrogalvanized
Certifications cUL, UL
Article Number 181880
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT425WM nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4", 6" (100 mm, 150 mm) dia Full Details CADDY Steel, Polyethylene Electrogalvanized cUL, UL 181880
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Simple unlocking and locking of bar allows for additional cables to be added easily after installation
  • Adjustable strap allows
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.