nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp

Manufacturer nVent CADDY
Description nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp, 4", 6" (100 mm, 150 mm) dia, 1/8"–1/2" (3.2–12.7 mm) Flange
Part Number CAT425BC200
Brand CADDY
Material Steel, Polyethylene
Finish Electrogalvanized
Certifications cUL, UL
Article Number 181460
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CAT425BC200 nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp, 4", 6" (100 mm, 150 mm) dia, 1/8"–1/2" (3.2–12.7 mm) Flange Full Details CADDY Steel, Polyethylene Electrogalvanized cUL, UL 181460
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Easy installation to beam flanges
  • Rotates 360 degrees to support various directional runs of cable
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Simple unlocking and lock
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.