nVent CADDY All-in-One Floor-Mounted Without Mud Ring

Manufacturer nVent CADDY
Description nVent CADDY All-in-One Floor-Mounted Without Mud Ring, w/Ground, 3 5/8"
Part Number A1FF0G
Brand CADDY
Material Steel
Finish Pregalvanized
Certifications cUL, UL
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications
1 A1FF0G nVent CADDY All-in-One Floor-Mounted Without Mud Ring, w/Ground, 3 5/8" Full Details CADDY Steel Pregalvanized cUL, UL
2 A1FF0GS nVent CADDY All-in-One Floor-Mounted Without Mud Ring, w/Ground, 2 1/2" Full Details CADDY Steel Pregalvanized cUL, UL
3 A1FF0GTC nVent CADDY All-in-One Floor-Mounted Without Mud Ring, w/Ground, 3 5/8" Full Details CADDY Steel Pregalvanized cUL, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Product Description
  • Preset to a finish height of 18” from the floor (adjustable to 12” or 15”)
  • Integrated first means of support accepts conduit or MC/AC cable
  • Provides the flexibility to add a mud ring for non-standard drywall thicknesses
  • Box remains fixed in place
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.