NM Cable to Beam Clamp

Manufacturer nVent CADDY
Description NM Cable to Beam Clamp, 14-2, 12-2 NM, 0.28"–0.32" (7–8 mm) OD, 1/2" Max (12.7 mm Max) Flange
Part Number RMXBC
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Certifications cUL, UL
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications
1 RMXBC NM Cable to Beam Clamp, 14-2, 12-2 NM, 0.28"–0.32" (7–8 mm) OD, 1/2" Max (12.7 mm Max) Flange Full Details CADDY Spring Steel nVent CADDY Armour cUL, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Product Description
  • Supports non-metallic sheathed cable with ground wire
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.