Multi Attachment

Manufacturer nVent CADDY
Description Multi Attachment, 9/16" (14 mm) Hole 1, 9/16" (14 mm) Hole 2
Part Number CSBMA050050EG
Brand CADDY
Material Steel
Finish Electrogalvanized
Certifications cUL, FM, OSHPD, UL
Article Number 404371
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CSBMA050050EG Multi Attachment, 9/16" (14 mm) Hole 1, 9/16" (14 mm) Hole 2 Full Details CADDY Steel Electrogalvanized cUL, FM, OSHPD, UL 404371
2 CSBMA050075EG Multi Attachment, 13/16" (20 mm) Hole 1, 9/16" (14 mm) Hole 2 Full Details CADDY Steel Electrogalvanized cUL, FM, OSHPD, UL 404372
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Disperses load over two anchors
  • Minimizes the number of installed braces needed for concrete and wood structures
  • Ideal for deck installations
  • Use for both lateral and longitudinal sway brace applications
  • Meets NFPA®-13 requirements for seismic s
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.