MC/AC Cable Clip

Manufacturer nVent CADDY
Description MC/AC Cable Clip, 0.468"–0.562" (11.8–14.2 mm) OD
Part Number SL1214
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Article Number 195860
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 SL1214 MC/AC Cable Clip, 0.468"–0.562" (11.8–14.2 mm) OD Full Details CADDY Spring Steel nVent CADDY Armour 195860
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Spring steel cable attachment
  • Allows for electrical cable to be attached to nVent CADDY Speed Link wire rope
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.