M-CPNAM Conduit to Deck Angle Bracket

Manufacturer nVent CADDY
Description M-CPNAM Conduit to Deck Angle Bracket, 1" EMT
Part Number 16MCPNAM
Brand CADDY
Material Steel
Finish Plain
Product selection
Selector Part Number Description FullDetails Brand Material Finish
1 16MCPNAM M-CPNAM Conduit to Deck Angle Bracket, 1" EMT Full Details CADDY Steel Plain
Part Number
Description
FullDetails
Brand
Material
Finish
Product Description
  • Meets the requirements of NEC® Section 300.4(E)
  • Supports conduit or pipe 1-1/2 (38 mm) under the roof decking to prevent potential damage from nails or screws
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.