EM Round Rod Connector

Manufacturer nVent CADDY
Description EM Round Rod Connector, Steel, EG, M10 Rod
Part Number 025DM10EG
Brand CADDY
Material Steel
Finish Electrogalvanized
Article Number 592320
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 025DM10EG EM Round Rod Connector, Steel, EG, M10 Rod Full Details CADDY Steel Electrogalvanized 592320
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.