CD-TDH Conduit/Pipe to Deck Hanger

Manufacturer nVent CADDY
Description CD-TDH Conduit/Pipe to Deck Hanger, 3/4" EMT, 3/4" Rigid/Pipe
Part Number CD1BTDH
Brand CADDY
Material Steel
Finish Electrogalvanized
Product selection
Selector Part Number Description FullDetails Brand Material Finish
1 CD1BTDH CD-TDH Conduit/Pipe to Deck Hanger, 3/4" EMT, 3/4" Rigid/Pipe Full Details CADDY Steel Electrogalvanized
2 CD2BTDH CD-TDH Conduit/Pipe to Deck Hanger, 1" EMT, 1" Rigid/Pipe Full Details CADDY Steel Electrogalvanized
Part Number
Description
FullDetails
Brand
Material
Finish
Product Description
  • Meets the requirements of NEC® Section 300.4(E)
  • Supports conduit or pipe 1-1/2 (38 mm) under the roof decking to prevent potential damage from nails or screws
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.