Branch Line Restraint Structure Attachment to Wood/Concrete

Manufacturer nVent CADDY
Description Branch Line Restraint Structure Attachment to Wood/Concrete, 3/8", 1/2" Rod
Part Number CSBBRS2EG
Brand CADDY
Material Steel
Finish Electrogalvanized
Certifications FM, UL
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications
1 CSBBRS2EG Branch Line Restraint Structure Attachment to Wood/Concrete, 3/8", 1/2" Rod Full Details CADDY Steel Electrogalvanized FM, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Product Description
  • Swivel barrel nut accepts 3/8” or 1/2” (M10 or M12) threaded rod
  • Attaches to wood or concrete where cracked concrete approval is not needed
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.