BC23 Internal Strut Beam Clamp

Manufacturer nVent CADDY
Description BC23 Internal Strut Beam Clamp
Part Number BC23A000EG
Brand CADDY
Material Steel
Finish Electrogalvanized
Article Number 177110
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 BC23A000EG BC23 Internal Strut Beam Clamp Full Details CADDY Steel Electrogalvanized 177110
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Kit of two inserts for A type channel
  • Complete with pointed head hex bolts for easy installation
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.