B18-EM Box/Conduit Hanger with Flange Clip

Manufacturer nVent CADDY
Description B18-EM Box/Conduit Hanger with Flange Clip, 1" EMT, 1/8"–1/4" (3.2–6.4 mm) Flange
Part Number 16MB1824
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Certifications cUL, UL
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications
1 16MB1824 B18-EM Box/Conduit Hanger with Flange Clip, 1" EMT, 1/8"–1/4" (3.2–6.4 mm) Flange Full Details CADDY Spring Steel nVent CADDY Armour cUL, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Product Description
  • One assembly provides support for electrical box and/or conduit from beam flanges
  • Eliminates need for offset bending conduit
  • 66% less Drop Wires (rod/wire application)
  • NEC® & CEC compliant
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.