B18-CPNAM Box/Conduit with Deck Angle Bracket

Manufacturer nVent CADDY
Description B18-CPNAM Box/Conduit with Deck Angle Bracket, 14-2 to 12-3 MC/AC, 3/8" Flexible
Part Number 6MB18CPNAM
Brand CADDY
Material Steel, Spring Steel
Finish nVent CADDY Armour, Plain
Product selection
Selector Part Number Description FullDetails Brand Material Finish
1 6MB18CPNAM B18-CPNAM Box/Conduit with Deck Angle Bracket, 14-2 to 12-3 MC/AC, 3/8" Flexible Full Details CADDY Steel, Spring Steel nVent CADDY Armour, Plain
2 16MB18CPNAM B18-CPNAM Box/Conduit with Deck Angle Bracket, 1" EMT Full Details CADDY Steel, Spring Steel nVent CADDY Armour, Plain
3 812MB18CPNAM B18-CPNAM Box/Conduit with Deck Angle Bracket, 1/2", 3/4" EMT Full Details CADDY Steel, Spring Steel nVent CADDY Armour, Plain
Part Number
Description
FullDetails
Brand
Material
Finish
Product Description
  • Meets the requirements of NEC® Section 300.4(E)
  • Supports conduit or pipe 1-1/2 (38 mm) under the roof decking to prevent potential damage from nails or screws
  • Supports box and conduit with one attachment point
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.