Adjustable I-Beam Adapter

Adjustable I-Beam Adapter

Manufacturer nVent CADDY
Description Adjustable I-Beam Adapter, EG, 1/4"–3/4" (6–19 mm) Flange, 4"–8 1/2" (100–215 mm)
Part Number CSBS3
Brand CADDY
Material Steel
Finish Electrogalvanized
Certifications cUL, FM, FM Tested, OSHPD, UL
Article Number 404507
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CSBS3 Adjustable I-Beam Adapter, EG, 1/4"–3/4" (6–19 mm) Flange, 4"–8 1/2" (100–215 mm) Full Details CADDY Steel Electrogalvanized cUL, FM, FM Tested, OSHPD, UL 404507
2 CSBS4 Adjustable I-Beam Adapter, EG, 1/4"–3/4" (6–19 mm) Flange, 4"–14 1/2" (100–365 mm) Full Details CADDY Steel Electrogalvanized cUL, FM, FM Tested, OSHPD, UL 404508
3 CSBS5 Adjustable I-Beam Adapter, EG, 3/4"–1 1/4" (19–32 mm) Flange, 4"–18" (100–455 mm) Full Details CADDY Steel Electrogalvanized cUL, FM, FM Tested, OSHPD, UL 404509
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • No loose parts
  • No assembly required
  • Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
  • Meets NFPA®-13 requirements for seismic sway bracing
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.