4G16 Twist Clip with Wing Nut

Manufacturer nVent CADDY
Description 4G16 Twist Clip with Wing Nut, Spring Steel, Painted, White, 2" (50.8 mm) Screw
Part Number 4G162WH
Brand CADDY
Material Spring Steel
Finish Painted
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications
1 4G162WH 4G16 Twist Clip with Wing Nut, Spring Steel, Painted, White, 2" (50.8 mm) Screw Full Details CADDY Spring Steel Painted
2 4G16WH 4G16 Twist Clip with Wing Nut, Spring Steel, Painted, White, 0.563" (14.3 mm) Screw Full Details CADDY Spring Steel Painted
3 4G16 4G16 Twist Clip with Wing Nut, Spring Steel, nVent CADDY Armour, 0.563" (14.3 mm) Screw Full Details CADDY Spring Steel nVent CADDY Armour UL
4 4G1615 4G16 Twist Clip with Wing Nut, Spring Steel, nVent CADDY Armour, 1.5" (38.1 mm) Screw Full Details CADDY Spring Steel nVent CADDY Armour UL
5 4G162 4G16 Twist Clip with Wing Nut, Spring Steel, nVent CADDY Armour, 2" (50.8 mm) Screw Full Details CADDY Spring Steel nVent CADDY Armour UL
6 4G161 4G16 Twist Clip with Wing Nut, Spring Steel, nVent CADDY Armour, 1" (25.4 mm) Screw Full Details CADDY Spring Steel nVent CADDY Armour
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Product Description
  • Supports electrical fixtures from acoustical T-grid
  • No tools required for installation
  • Fast, easy and secure twist-on installation
  • Wing nut included
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.