4G16 Twist Clip with Stud

Manufacturer nVent CADDY
Description 4G16 Twist Clip with Stud, CADDY ARMOUR, 15/16" (24 mm) T-Grid, 1/4" Screw, 0.563" (14.3 mm) Screw
Part Number 4G16LN
Brand CADDY
Material Spring Steel, Steel
Finish nVent CADDY Armour
Product selection
Selector Part Number Description FullDetails Brand Material Finish
1 4G16LN 4G16 Twist Clip with Stud, CADDY ARMOUR, 15/16" (24 mm) T-Grid, 1/4" Screw, 0.563" (14.3 mm) Screw Full Details CADDY Spring Steel, Steel nVent CADDY Armour
Part Number
Description
FullDetails
Brand
Material
Finish
Product Description
  • Supports electrical fixtures from acoustical T-grid
  • No tools required for installation
  • Fast, easy and secure twist-on installation
  • Nut sold separately
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.