122-708 Rod/Wire to Z Purlin Clip

Manufacturer nVent CADDY
Description 122-708 Rod/Wire to Z Purlin Clip, 1/4" Rod, #8 Wire, 1/16"–1/4" Flange
Part Number 122708
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Certifications cUL, UL
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications
1 122708 122-708 Rod/Wire to Z Purlin Clip, 1/4" Rod, #8 Wire, 1/16"–1/4" Flange Full Details CADDY Spring Steel nVent CADDY Armour cUL, UL
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Product Description
  • Hammer-on clip compensates for angle of purlin
  • Provides method for attaching rod to Z purlin
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.