1-2 Hole Corner Short Angle Bracket

Manufacturer nVent CADDY
Description 1-2 Hole Corner Short Angle Bracket, Steel, HD, 4.055" x 1.654" (103 mm x 42 mm), M10 Screw
Part Number ZW202
Brand CADDY
Material Steel
Finish Hot-Dip Galvanized
Article Number 313350
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 ZW202 1-2 Hole Corner Short Angle Bracket, Steel, HD, 4.055" x 1.654" (103 mm x 42 mm), M10 Screw Full Details CADDY Steel Hot-Dip Galvanized 313350
2 ZWA202 1-2 Hole Corner Short Angle Bracket, Steel, HD, 4.055" x 1.654" (103 mm x 42 mm) Full Details CADDY Steel Hot-Dip Galvanized 387620
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.