1-1 Hole Swivel Bracket

Manufacturer nVent CADDY
Description 1-1 Hole Swivel Bracket
Part Number ZRA180
Brand CADDY
Material Steel
Finish Hot-Dip Galvanized
Article Number 388906
Product selection
Selector Part Number Description FullDetails Brand Material Finish Article Number
1 ZRA180 1-1 Hole Swivel Bracket Full Details CADDY Steel Hot-Dip Galvanized 388906
Part Number
Description
FullDetails
Brand
Material
Finish
Article Number
Product Description
  • Threaded rod to strut applications for bracing and support
  • Allows for angled installation of threaded rod or strut from walls or ceilings
  • Swivel allows for adjustable angles up to 90°
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.