1

Welding Saddle (type B)

Welding Saddle

Manufacturer Nupi Industrie Italiane SpA
Description Welding Saddle (type B)
Part Number 03NGS16040
Product selection
Selector Part Number Dn1 (mm) Dn2 (mm) D1 (mm) D2 (mm) D3 (mm) D (mm) S (mm) L1 (mm) L2 (mm) L (mm)
1 03NGS16040 160 40 40 - - 52 6,7 22 34 53
2 03NGS12563 125 63 63 - - 84 10,5 29 58 78
3 03NGS16063 160 63 63 - - 84 10,5 29 40 63,6
Part Number
Dn1 (mm)
Dn2 (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D (mm)
S (mm)
L1 (mm)
L2 (mm)
L (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA