1

Union Three Pieces

Union Three Pieces

Manufacturer Nupi Industrie Italiane SpA
Description Union Three Pieces
Part Number 16V6732
Product selection
Selector Part Number Dn1 (mm) Dn2 (mm) D1 (mm) D (mm) L1 (mm) L2 (mm) L (mm)
1 16V6732 20 20 14 53 20 20 73
2 16V6733 25 25 18 57 20 20 70
3 16V6734 32 32 24 67 20 20 70
4 16V6735 40 40 29 77 20 20 70
Part Number
Dn1 (mm)
Dn2 (mm)
D1 (mm)
D (mm)
L1 (mm)
L2 (mm)
L (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA