1

Template For External Bath Taps

Template For External Bath Taps

Manufacturer Nupi Industrie Italiane SpA
Description Template For External Bath Taps
Part Number 16V6792
Product selection
Selector Part Number D1 (mm) L1 (mm) L2 (mm) L (mm) H1 (mm) H (mm) A-A (mm) B-A (mm) B-B (mm) C-C (mm)
1 16V6792 4 50 15 354 50,5 55,5 150 160 170 180
2 16V6793 4 50 15 354 56 55,5 150 160 170 180
Part Number
D1 (mm)
L1 (mm)
L2 (mm)
L (mm)
H1 (mm)
H (mm)
A-A (mm)
B-A (mm)
B-B (mm)
C-C (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA