1

Reduced Tee (type E)

Reduced Tee

Manufacturer Nupi Industrie Italiane SpA
Description Reduced Tee (type E)
Part Number 03NTR16075160
Product selection
Selector Part Number Dn1 (mm) Dn2 (mm) Dn3 (mm) D2 (mm) S1 (mm) S2 (mm) L1 (mm) L2 (mm) L3 (mm) L (mm) H1 (mm) H (mm)
1 03NTR16075160 160 75 160 59,8 14,6 6,8 187,5 82 187,5 450 185 265
2 03NTR16090160 160 90 160 73,6 14,6 8,2 180 78 180 450 189 269
3 03NTR160110160 160 110 160 90 14,6 10 170 78 170 450 196 276
4 03NTR160125160 160 125 160 102,2 14,6 11,4 162,5 100 162,5 450 223 303
5 03NTR20075200 200 75 200 59,8 18,2 6,8 235,5 82 235,5 550 205 305
6 03NTR20090200 200 90 200 73,6 18,2 8,2 230 78 230 550 209 309
7 03NTR200110200 200 110 200 90 18,2 10 245 78 245 600 216 316
8 03NTR200125200 200 125 200 102,2 18,2 11,4 237,5 100 237,5 600 243 343
9 03NTR200160200 200 160 200 130,8 18,2 14,6 220 97 220 600 235 335
10 03NTR25075250 250 75 250 59,8 22,7 6,8 262,5 82 262,5 600 230 355
11 03NTR25090250 250 90 250 73,6 22,7 8,2 255 78 255 600 234 359
12 03NTR250110250 250 110 250 90 22,7 10 245 78 245 600 241 365
13 03NTR250125250 250 125 250 102,2 22,7 11,4 237,5 100 237,5 600 268 393
14 03NTR250160250 250 160 250 130,8 22,7 14,6 220 103 220 600 313 438
15 03NTR31575315 315 75 315 59,8 28,6 6,8 362,5 82 362,5 800 262,5 420
16 03NTR31590315 315 90 315 73,6 28,6 8,2 355 78 355 800 266,5 424
17 03NTR315110315 315 110 315 90 28,6 10 345 78 345 800 273,5 431
18 03NTR315125315 315 125 315 102,2 28,6 11,4 337,5 100 337,5 800 300,5 458
19 03NTR315160315 315 160 315 130,8 28,6 14,6 320 103 320 800 345,5 503
Part Number
Dn1 (mm)
Dn2 (mm)
Dn3 (mm)
D2 (mm)
S1 (mm)
S2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L (mm)
H1 (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA