1

Polypropylene Coated Cast Iron Flange

Polypropylene Coated Cast Iron Flange

Manufacturer Nupi Industrie Italiane SpA
Description Polypropylene Coated Cast Iron Flange - Dn 25 - PN 10
Part Number 00FLAACPP032
Product selection
Selector Part Number Dn (mm) D1 (mm) D2 (mm) D3 (mm) D (mm) S (mm) holes screws Dn (PP) r
1 00FLAACPP032 25 42 85 14 122 17 4 M12 32 3
2 00FLAACPP040 32 51 100 18 142 17 4 M16 40 3
3 00FLAACPP050 40 62 110 18 156 19 4 M16 50 3
4 00FLAACPP063 50 78 125 18 171 20 4 M16 63 3
5 00FLAACPP075 65 92 145 18 191 21 4 M16 75 3
6 00FLAACPP090 80 108 160 18 206 21 8 M16 90 3
7 00FLAACPP110 100 128 180 18 226 22 8 M16 110 3
8 00FLAACPP125 100 135 180 18 226 23 8 M16 125 3
9 00FLAACPP160 150 178 240 22 296 28 8 M20 160 3
10 00FLAACPP200225 200 250 295 22 350 23 8 M20 200-225 3
11 00FLAACPP250 250 288 350 22 412 36 12 M20 250 4
12 00FLAACPP315 300 338 400 22 462 42 12 M20 315 4
13 00FLAACPP355 350 376 460 22 525 52 16 M20 355 6
14 00FLAACPP400 400 430 515 26 586 56 16 M24 400 6
Part Number
Dn (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D (mm)
S (mm)
holes
screws
Dn (PP)
r
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA