1

Full Purple Lined PPR Pipe SDR 7,4 - S 3,2

Niron Full Purple PPR pipe

Manufacturer Nupi Industrie Italiane SpA
Description Niron Purple PPR Pipe - Monolayer pipe DN 20 - SDR 7.4 - (PN10)
Part Number 03TNIRV20
Ø (mm) 20
DN (mm) 20
S min (mm) 2,8
Di (mm) 14,4
Weight (kg/m) 0,15
Product selection
Selector Part Number Ø (mm) DN (mm) S min (mm) Di (mm) Weight (kg/m)
1 03TNIRV20 20 20 2,8 14,4 0,15
2 03TNIRV25 25 25 3,5 18 0,23
Part Number
Ø (mm)
DN (mm)
S min (mm)
Di (mm)
Weight (kg/m)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA