1

Multilayer FG PPR Pipe SDR 7.4 - S 3,2

Polysystem FG Green PPR Fiber Glass Pipe

Manufacturer Nupi Industrie Italiane SpA
Description Multilayer FG PPR Pipe SDR 7.4 - S 3,2 - Dn 20 - PN 16
Part Number 16VFG6002
Material PPR
S min (mm) 2,8
Weight (kg/m) 0,16
Operating Classes (EN ISO 15874) 70° Class 1/8 bar - Class 2 and 5/6 bar
Notes Multilayer Pipe
Product selection
Selector Part Number Dn (mm) Di (mm) Type S min (mm) Weight (kg/m)
1 16VFG6002 20 14,4 A 2,8 0,16
2 16VFG6003 25 18 A 3,5 0,24
3 16VFG6004 32 23,2 A 4,4 0,39
4 16VFG6005 40 29 A 5,5 0,59
5 16VFG6006 50 36,2 A 6,9 0,91
6 16VFG6007 63 45,6 A 8,6 1,45
7 16VFG6008 75 54,2 A 10,3 2,06
8 16VFG6009 90 65 A 12,3 2,94
9 16VFG6010 110 79,6 A 15,1 4,36
10 16VFG6011 125 90,8 A 17,1 5,61
11 16VFG6012 160 116,2 A 21,9 9,09
12 16VFG6013 200 145,2 B 27,4 14,23
13 16VFG6014 250 181,6 B 34,2 22,08
14 16VFG6015 315 229,8 B 43,1 34,89
15 16VFG6016 355 259 B 48,5 44,16
16 16VFG6017 400 290,6 B 54,7 56
Part Number
Dn (mm)
Di (mm)
Type
S min (mm)
Weight (kg/m)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA