1

Male Threaded Transition Coupler Three Pieces

Male Threaded Transition Coupler Three Pieces

Manufacturer Nupi Industrie Italiane SpA
Description Male Threaded Transition Coupler Three Pieces - Dn 20
Part Number 03NTCMT20
Product selection
Selector Part Number Dn (mm) F (mm) L (mm) AA CH1 CH2 B CC EE G
1 03NTCMT20 20 1/2" 90 19 22 29 16 52 13 14
2 03NTCMT25 25 3/4" 98 21,5 26 38 16,5 55 16 20
3 03NTCMT32 32 1" 107 21,5 34 47 18 65 20,5 25
4 03NTCMT40 40 1 1/4" 113 23,5 42 55 22,5 63 26 32,9
5 03NTCMT50 50 1 1/2" 145 36 52 65 24 78 33 40
6 03NTCMT63 63 2" 146 38,5 64 81 26 79 40 49,5
Part Number
Dn (mm)
F (mm)
L (mm)
AA
CH1
CH2
B
CC
EE
G
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA