1

Male Threaded Brass Union

Male Threaded Brass Union

Manufacturer Nupi Industrie Italiane SpA
Description Male Threaded Brass Union - Dn 20
Part Number 03BM2012
Product selection
Selector Part Number Dn (mm) D (mm) F (mm) L1 (mm) L (mm) CH (mm) LF
1 03BM2012 20 35 1/2" 23 56 29 13,2
2 03BM2534 25 42 3/4" 25 61 35 14,5
3 03BM321 32 50 1" 25 72 43 16,8
4 03BM40114 40 58 1"1/4 26 77 52 19,1
5 03BM50112 50 71 1"1/2 35 91 63 19,1
6 03BM632 63 88 2" 38 100 77 23,4
7 03BM75212 75 100 2"1/2 40 109 90 26,7
8 03BM903 90 120 3" 42 128 109 29,8
9 03BM1104 110 142 4" 43 135 129 35,8
Part Number
Dn (mm)
D (mm)
F (mm)
L1 (mm)
L (mm)
CH (mm)
LF
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA