1

Inclined Valve

Inclined Valve

Manufacturer Nupi Industrie Italiane SpA
Description Inclined Valve Dn=20
Part Number 16V6726
Product selection
Selector Part Number Dn (mm) D1 (mm) L1 (mm) L2 (mm) L (mm) H1 (mm) H (mm)
1 16V6726 20 16,5 16 78 116 78 110
2 16V6727 25 23,5 17 93 135 92 122
3 16V6728 32 28 20 115 165 114 150
Part Number
Dn (mm)
D1 (mm)
L1 (mm)
L2 (mm)
L (mm)
H1 (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA