1

Female Threaded Tee (A)

Female Threaded Tee

Manufacturer Nupi Industrie Italiane SpA
Description Female Threaded Tee (A) Dn=16
Part Number 16V6851A
Product selection
Selector Part Number Dn (mm) D1 (mm) D2 (mm) D (mm) F (mm) LF min (mm) L1 (mm) L2 (mm) L (mm) H1 (mm) H (mm)
1 16V6851A 16 14,1 37 29 1/2" 11,5 14 26,5 53 33 47,5
2 16V6851 20 14,1 37 29 1/2" 11,5 16 27,5 55 39 53,5
3 16V6853 25 14,1 37 35 1/2" 11,5 17 30,5 61 39 56,5
4 16V6854 25 18,5 42 35 3/4" 13,2 17 30,5 61 39 56,5
Part Number
Dn (mm)
D1 (mm)
D2 (mm)
D (mm)
F (mm)
LF min (mm)
L1 (mm)
L2 (mm)
L (mm)
H1 (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA