1

Female Threaded 90° Elbow W/Double Hanger

Female Threaded 90° Elbow W/Double Hanger

Manufacturer Nupi Industrie Italiane SpA
Description Female Threaded 90° Elbow W/Double Hanger - Dn 20
Part Number 03NGTF2038
Omniclass number 23.27.39.00
Product selection
Selector Part Number Dn (mm) D1 (mm) D2 (mm) D (mm) F (mm) LF min (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) L (mm) H1 (mm) H (mm)
1 03NGTF2038 20 13 3 37 3/8" 14 16 39 66 75 53,5 27,5 46
2 03NGTF2012 20 14 3 37 1/2" 11,5 16 39 66 75 53,5 27,5 46
Part Number
Dn (mm)
D1 (mm)
D2 (mm)
D (mm)
F (mm)
LF min (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L (mm)
H1 (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA