1

Female Threaded 90° Elbow

Female Threaded 90° Elbow

Manufacturer Nupi Industrie Italiane SpA
Description Female Threaded 90° Elbow Dn=16
Part Number 16V6831
Omniclass number 23.27.39.00
Product selection
Selector Part Number Dn (mm) D1 (mm) D (mm) F (mm) LF min (mm) L1 (mm) L2 (mm) L (mm) H1 (mm) H (mm) CH (mm) LCH (mm)
1 16V6831 16 14 37 1/2" 11,5 13 39 53,5 27,5 46 - -
2 16V6834 25 14 37 1/2" 11,5 17 39 56,5 30,5 49 - -
3 16V6835 25 18,5 42 3/4" 13,2 17 39 56,5 30,5 51,5 - -
Part Number
Dn (mm)
D1 (mm)
D (mm)
F (mm)
LF min (mm)
L1 (mm)
L2 (mm)
L (mm)
H1 (mm)
H (mm)
CH (mm)
LCH (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA