1

Female Threaded 90° Elbow

Female Threaded 90° Elbow

Manufacturer Nupi Industrie Italiane SpA
Description Female Threaded 90° Elbow - Dn 50
Part Number 03NGF50114
Product selection
Selector Part Number Dn (mm) D1 (mm) D (mm) F (mm) LF min (mm) L1 (mm) L2 (mm) L (mm) H1 (mm) H (mm) CH (mm) LCH (mm)
1 03NGF50114 50 33 70 1"1/4 21,4 25 66 101 51 86 46 15
2 03NGF50112 50 39,5 70 1"1/2 19 25 66 101 51 86 55 15
3 03NGF63112 63 39,5 88 1"1/2 19 29 77 121 62 106 55 15
4 03NGF632 63 50 88 2" 23,7 29 82 126 62 106 65 20
Part Number
Dn (mm)
D1 (mm)
D (mm)
F (mm)
LF min (mm)
L1 (mm)
L2 (mm)
L (mm)
H1 (mm)
H (mm)
CH (mm)
LCH (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA